EPIC® Locking levers for H-A, H-B

EPIC® Locking levers for H-A, H-B

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® Locking levers for H-A, H-B
  • EPIC® Locking levers for H-A, H-B
  • EPIC® Locking levers for H-A, H-B
  • EPIC® Locking levers for H-A, H-B
  • Volume Discount
The metal levers function as closing levers and spare parts for the connector housings of H-A and H-B types.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10017000
10017100
10049000
10049100
10458000
10468000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial housing Locking mechanism

1.63 €

10 Available 5 Days 10SteelSingle locking lever

2.22 €

10 Available 5 Days 10Stainless steelSingle locking lever

1.52 €

10 Available 5 Days 10SteelDouble locking levers

2.75 €

10 Available 10 Days 10Stainless steelDouble locking levers

1.50 €

10 Available 5 Days 10SteelSingle locking lever

1.52 €

10 Available 5 Days 10SteelSingle locking lever

Loading...

  1. 1

Basic information

Length 53 Operation temperature 125 Degree of protection (IP), mounted IP65
Shape Rectangular UV resistant True Corrosion resistant True
Inflammability class of insulation material acc. with UL94 HB With interlocking device True Type of housing Other

Tech Support