EPIC® M17 Contacts

EPIC® M17 Contacts
  • Volume Discount
EPIC® M17 Contacts for the M17 circular connector series
Contacts, tools, accessories for circular connectors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44423124
44423132
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.73 €

10 Available 5 Days 10

1.23 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Type of electric connection Crimp connection Diameter plug-in contact 1 Connectable conductor cross section 1
Material contact Brass Material of contact surface Gold Packaging type Blister
Type of connection cross section Round Mounting method Inserted Massive contact True

Tech Support