EPIC® MC 2.5 machined contacts

EPIC® MC 2.5 machined contacts
  • Volume Discount
The machined contacts for conductor cross-section from 0.5 to 4 mm² are available as female and male pins. For inserts and modules of the EPIC® rectangular connectors
Choice of high quality gold or silver plated contacts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1121300C
1121310C
1121320C
1121330C
1121340C
1121800C
1121810C
1121820C
1121830C
1121840C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnectable conductor cross section

1.20 €

100 Available 5 Days 100.5

1.20 €

100 Available 5 Days 101

1.18 €

100 Available 5 Days 101.5

1.20 €

100 Available 5 Days 102.5

1.22 €

100 Available 5 Days 104

1.80 €

100 Available 5 Days 100.5

1.53 €

100 Available 5 Days 101

1.58 €

100 Available 5 Days 101.5

1.58 €

100 Available 5 Days 102.5

1.60 €

100 Available 5 Days 104

Loading...

  1. 1

Basic information

Type of electric connection Crimp connection Diameter plug-in contact 2,5 Strip length 7,8
Material contact Brass Material of contact surface Silver Packaging type Blister
Type of connection cross section Round Mounting method Inserted Massive contact True

Tech Support