Configure

EPIC® MC 3.6 machined contacts 16 mm2

EPIC® MC 3.6 machined contacts 16 mm2

Mouse over image to enlarge

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Type of electric connection

Diameter plug-in contact

Connectable conductor cross section

Material contact

Material of contact surface

Packaging type

Type of connection cross section

Compression shape

Suitable for

Construction/operation

Mounting method

With locking device (for mechanical tools)

With exchangeable inserts

With automatic return

Massive contact

RoHS?Minimum order quantity

-

-
-
-
-
-
-
-
Round compression
Cable lugs and connectors
Mechanical
-
True
True
True
-
10
1 pieces
Crimp connection
3,6
16
Brass
Silver
Blister
Round
-
-
-
Inserted
-
-
-
True
10
20 pieces
Crimp connection
3,6
16
Brass
Silver
Blister
Round
-
-
-
Inserted
-
-
-
True
10
20 pieces
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
10
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
233.40 €
( 277.75 € )
30 working days
3.53 €
( 4.20 € )
8 working days
8.45 €
( 10.06 € )
8 working days
3.57 €
( 4.25 € )
8 working days

More Information

Basic information

The machined contacts for conductor cross-section 16 mm² are supplied in packaging units of 20 pieces. It is recommended to also order the crimping dies.For inserts and modules of the EPIC® rectangular connectorsCrimping contact for power modulessilver plated and passivated contacts