EPIC® MC Coax-Contacts

EPIC® MC Coax-Contacts

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® MC Coax-Contacts
  • EPIC® MC Coax-Contacts
  • EPIC® MC Coax-Contacts
  • EPIC® MC Coax-Contacts
  • EPIC® MC Coax-Contacts
  • EPIC® MC Coax-Contacts
  • EPIC® MC Coax-Contacts
  • Volume Discount
The internal conductor and external collar of the coaxial cable are bonded to the contact by soldering.For inserts and modules of the EPIC® rectangular connectorsSelection between 50 and 75 ohms contactsAll contacts are high quality gold plated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11214200
11219200
44429017
44429018
44429019
44429020
44429021
44429022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

11.82 €

1 Available 8 Days 10

14.43 €

1 Available 5 Days 10

7.25 €

10 Available 32 Days 10

7.48 €

10 Available 5 Days 10

-

10 Quote 10

-

10 Quote 10

8.20 €

10 Available Quote 10

8.45 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Material contact Brass Material of contact surface Gold Packaging type Blister
Type of connection cross section Round Mounting method Inserted Massive contact True

Tech Support