EPIC® MC Module: 10pole

EPIC® MC Module: 10pole

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Assembly of individual connectors, suitable for different applications
· The mix of different functions in one plug guarantees high flexibility

Application
· Plant engineering
· Printing machines
· Control engineering

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10382400
10382500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.95 €

10 Available 5 Days 10

0.98 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Rated voltage(V) 400 Length 34 Width 11,4
Number of plug-in contact inserts 1 Number of plug-in contacts 10 Pollution degree 3
Housing coating Uncoated Polarization Housing shape Mounting method Inserted
Material housing Plastic With protective conductor False

Tech Support