EPIC® MC Module: 3pole

EPIC® MC Module: 3pole
  • Volume Discount
The three-pole signal module contains 3 contacts and is suitable for use in control systems, investment construction and printing presses.The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology.Very high current transfer in a small space

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10382000
10382100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.85 €

10 Available 5 Days 10

0.87 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Rated voltage(V) 630 Length 34 Width 11,4
Number of plug-in contact inserts 1 Number of plug-in contacts 3 Pollution degree 3
Housing coating Uncoated Polarization Housing shape Mounting method Inserted
Material housing Plastic With protective conductor False

Tech Support