EPIC® MC module: HC1+PE

EPIC® MC module: HC1+PE

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Screw connection up to 25mm² for easy assembly without speciall tools
· Separate protective conductor for increased safety
· The mix of different functions in one plug guarantees high flexibility

Application
· Plant engineering
· Printing machines
· Control engineering

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10344600
10345600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

24.57 €

5 Available 5 Days 10

25.82 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Rated voltage(V) 1000 Length 34 Width 22,8
Number of plug-in contact inserts 2 Number of plug-in contacts 1 Pollution degree 3
Housing coating Uncoated Polarization Housing shape Mounting method Inserted
Material housing Plastic With protective conductor True

Tech Support