EPIC® M-D 1.0 D-Sub stamped contacts-on-reel

EPIC® M-D 1.0 D-Sub stamped contacts-on-reel

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® M-D 1.0 D-Sub stamped contacts-on-reel
  • EPIC® M-D 1.0 D-Sub stamped contacts-on-reel
  • Volume Discount
For inserts and modules of the EPIC® rectangular connectorsGold plated contacts in 2 quality levelsfor automated production with crimping machine2 crimp areas for wire and insulation crimp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44429007
44429008
44429009
44429010
44429011
44429012
44429013
44429014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnectable conductor cross section

132.40 €

1 Available Quote 100.22

128.70 €

1 Available 5 Days 100.56

76.52 €

1 Available Quote 100.22

74.73 €

1 Available 5 Days 100.56

144.10 €

1 Available Quote 100.22

142.43 €

1 Available 8 Days 100.56

83.72 €

1 Available 11 Days 100.22

83.60 €

1 Available 5 Days 100.56

Loading...

  1. 1

Basic information

Type of electric connection Crimp connection Diameter plug-in contact 1 Strip length 3
Material contact Brass Material of contact surface Gold Packaging type Roller
Type of connection cross section Round Mounting method Inserted Massive contact False

Tech Support