• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

EPIC® Power K 4 / 0

EPIC® Power K 4 / 0
  • Volume Discount
The combined insert ensures a very high power output concentrated in a single insert and is ideal in combination with the ÖLFLEX SERVO cable.Combination insert PowerCombination insert Power

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44424041
44424042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

39.97 €

10 Available 5 Days 10Pin

49.67 €

10 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 80 Rated voltage(V) 830 Diameter plug-in contact 6
Ambient temperature 125 Connectable conductor cross section 16 Number of poles 4
Over voltage category III Pollution degree 3 Rated surge voltage 8
Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic Material contact Other
Material of contact insert Plastic Material of contact surface Silver Contact insert without contacts False
Modular version True With protective conductor True With wire protection True

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360