EPIC® Power K 4 / 2

EPIC® Power K 4 / 2
  • Volume Discount
The combined insert is suitable for power and control and can be used, for example, in the area of recoverable energy and control systems. Combination insert Power and Control
Combination insert Power and Control

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44424043
44424044
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

41.87 €

10 Available 5 Days 10Pin

51.65 €

10 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 80 Rated voltage(V) 830 Diameter plug-in contact 6
Ambient temperature 125 Connectable conductor cross section 16 Number of poles 6
Over voltage category III Pollution degree 3 Rated surge voltage 8
Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic Material contact Other
Material of contact insert Plastic Material of contact surface Silver Contact insert without contacts False
Modular version True With protective conductor True With wire protection True

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360