Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Rated current In(A) | 26 | Rated voltage(V) | 630 | Connection type | Crimp connection |
---|---|---|---|---|---|
Degree of protection (IP), mounted | IP65 | Type of housing | Angled | Thread size M | 23 |
Ambient temperature | 125 | Operation temperature | 125 | Pollution degree | 3 |
Connectable conductor cross section | 2.5 | Material housing | Zinc | Material of contact surface | Gold |
Material insulation body | Thermoplastic | Material contact | Brass | With protective conductor | True |
Contact type | Pin | Locking mechanism | Gland nut | With interlocking device | True |