Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
73000024 |
73000025 |
73000026 |
73000027 |
73000028 |
73000029 |
73000030 |
73000031 |
76123100 |
76123610 |
76124100 |
76124610 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of plug-in contacts | |
---|---|---|---|---|---|---|---|
28.50 € | 5 | Available | 5 Days | 10 | 7 | ||
28.48 € | 5 | Available | 5 Days | 10 | 7 | ||
17.88 € | 20 | Available | 98 Days | 10 | 7 | ||
17.72 € | 20 | Available | 5 Days | 10 | 7 | ||
30.47 € | 5 | Available | 5 Days | 10 | 5 | ||
30.23 € | 5 | Available | 5 Days | 10 | 5 | ||
17.67 € | 20 | Available | 22 Days | 10 | 5 | ||
17.62 € | 20 | Available | 5 Days | 10 | 5 | ||
30.53 € | 5 | Available | 5 Days | 10 | 5 | ||
17.93 € | 20 | Available | 8 Days | 10 | 5 | ||
28.35 € | 5 | Available | 5 Days | 10 | 7 | ||
17.67 € | 20 | Available | 98 Days | 10 | 7 |
Loading...
Rated current In(A) | 26 | Rated voltage(V) | 630 | Connection type | Crimp connection |
---|---|---|---|---|---|
Degree of protection (IP), mounted | IP68 | Type of housing | Straight | Diameter connector | 28 |
Thread size M | 23 | Ambient temperature | 125 | Operation temperature | 125 |
Pollution degree | 3 | Connectable conductor cross section | 2.5 | Material housing | Zinc |
Material of contact surface | Gold | Material insulation body | Thermoplastic | Material contact | Brass |
With protective conductor | True | Contact type | Bus | Locking mechanism | Gland nut |
With interlocking device | True |