EPIC® POWER LS1.5 A3

EPIC® POWER LS1.5 A3
  • Volume Discount
EPIC® LS1.5 panel base for male contacts angled, swivelCircular connectors for servomotors and power supplyrotateable with 310° cable outlet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44429306
44429307
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of plug-in contacts

40.02 €

1 Available 5 Days 105

41.62 €

1 Available 5 Days 107

Loading...

  1. 1

Basic information

Rated current In(A) 70 Rated voltage(V) 630 Connection type Crimp connection
Degree of protection (IP), mounted IP67 Type of housing Angled Thread size M 40
Ambient temperature 125 Operation temperature 125 Pollution degree 3
Connectable conductor cross section 10 Material housing Zinc Material of contact surface Gold
Material insulation body Thermoplastic Material contact Brass With protective conductor True
Contact type Pin Locking mechanism Gland nut With interlocking device True

Tech Support