EPIC® POWER LS1.5 Contacts female

EPIC® POWER LS1.5 Contacts female
  • Volume Discount
EPIC® POWER LS1.5 Contacts female for size 1.5 circular connector series
Contacts, tools, accessories for circular connectors
All contacts are high quality gold plated
Slotted contacts with external pressure spring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44429318
44429319
44429320
44429321
44429322
44429323
44429324
44429325
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter plug-in contact Connectable conductor cross section

4.60 €

10 Available 5 Days 103,62.5

4.60 €

10 Available 5 Days 103,64

4.60 €

10 Available 8 Days 103,66

4.60 €

10 Available 5 Days 103,610

2.18 €

10 Available 8 Days 1021

2.18 €

10 Available 5 Days 1021.5

2.18 €

10 Available 5 Days 1022.5

2.18 €

10 Available 5 Days 1024

Loading...

  1. 1

Basic information

Type of electric connection Crimp connection Material contact Brass Material of contact surface Gold
Packaging type Blister Type of connection cross section Round Mounting method Inserted
Massive contact True

Tech Support