Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Rated current In(A) | 150 | Rated voltage(V) | 630 | Connection type | Crimp connection |
---|---|---|---|---|---|
Degree of protection (IP), mounted | IP67 | Type of housing | Straight | Diameter connector | 65 |
Thread size M | 58 | Ambient temperature | 120 | Operation temperature | 120 |
Pollution degree | 3 | Connectable conductor cross section | 50 | Material housing | Aluminium |
Material of contact surface | Gold | Material insulation body | Thermoplastic | Material contact | Brass |
With protective conductor | True | Contact type | Bus | Locking mechanism | Gland nut |
With interlocking device | True |