EPIC® POWER M12 60V flush-type plug

EPIC® POWER M12 60V flush-type plug
  • Volume Discount
M12 POWER panel mount connector, front wall-mounting for power transmission to 60 V/12 A with screw connection or connected PVC single wire: 0,2m
M12 POWER panel mount connectors for front mounting
DC high-power connector- 60 VDC / 12 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22262014
22262015
22262016
22262017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType of plug-in contact, outer side

19.13 €

1 Available 5 Days 10Male (plug)

19.13 €

1 Available 5 Days 10Female (bus)

24.40 €

1 Available 5 Days 10Male (plug)

24.40 €

1 Available 5 Days 10Female (bus)

Loading...

  1. 1

Basic information

Number of poles 4 Wire length connecting cable 200 Type of electrical connection, inner side Wire
Type of electrical connection, outer side M12 With thread True

Tech Support