EPIC® POWER M17 A1

EPIC® POWER M17 A1
  • Volume Discount
EPIC® M17 POWER panel mount base
Circular connectors for servomotors and power supply
High Power with smallest space requirements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44423070
44423071
44423072
44423073
44423074
44423075
44423076
44423077
44423078
44423079
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated current In
(A)
Rated voltage
(V)
Number of plug-in contacts Connectable conductor cross section Contact type

12.52 €

5 Available 5 Days 102063032.5Pin

12.92 €

5 Available 5 Days 101463051Pin

13.08 €

5 Available 5 Days 101463061Pin

13.70 €

5 Available 5 Days 101463071Pin

14.43 €

5 Available 32 Days 1014630.681Pin

12.52 €

5 Available 5 Days 102063032.5Bus

-

5 Quote 101463051Bus

13.08 €

5 Available 18 Days 101463061Bus

13.35 €

5 Available 5 Days 101463071Bus

14.45 €

5 Available 5 Days 1014630.681Bus

Loading...

  1. 1

Basic information

Connection type Crimp connection Degree of protection (IP), mounted IP67 Type of housing Straight
Thread size M 17 Ambient temperature 125 Operation temperature 125
Pollution degree 3 Material housing Zinc Material of contact surface Gold
Material insulation body Thermoplastic Material contact Brass With protective conductor True
Locking mechanism Gland nut With interlocking device True

Tech Support