EPIC® POWERLOCK A1 C

EPIC® POWERLOCK A1 C

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Easy assembly with 4 fastening screws
· High stability due to robust PBT plastic
· Available in harmonised colours according to European standard (colour coding for DC and AC)
· VDE-tested quality
· For conductor cross-sections up to 240 mm²
· Panel-mount base drain (type A1) for use with one M12 threaded post contact drain (available separately)
· When connected, protection class IP 65, IP 67 and IP 69 can be achieved
· Compliant with standards for inland navigation (in accordance with DIN VDE 0100-730 Part 7-730 "Electrical land connection for inland navigation vehicles"

Application
· Suitable for outdoor use
· Suitable for three-phase and direct current applications up to 660 A
· For use with unscreened single cores
· Withstands moderate mechanical stress
· Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems
· Suitable for electric motors and cooling units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44420221
44420222
44420223
44420224
44420225
44420316
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

18.75 €

1 Available 6 Days 10

18.75 €

1 Available 5 Days 10

18.75 €

1 Available Same day

Stock

10

18.75 €

1 Available Same day

Stock

10

18.75 €

1 Available Same day

Stock

10

19.03 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Outer diameter 46,9 Length 96,6 Operation temperature 125
Degree of protection (IP) IP67 Inflammability class of insulation material acc. with UL94 HB Material housing Plastic
Position cable feed Above Shape Round Type of housing Housing extension
Corrosion resistant True UV resistant True With interlocking device False

Tech Support