Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44420277 |
44420278 |
44420279 |
44420280 |
44420281 |
44420321 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|
12.63 € | 1 | Available | 5 Days | 10 | |
12.63 € | 1 | Available | 5 Days | 10 | |
12.63 € | 1 | Available | 5 Days | 10 | |
12.63 € | 1 | Available | 5 Days | 10 | |
12.63 € | 1 | Available | 5 Days | 10 | |
12.78 € | 1 | Available | 5 Days | 10 |
Loading...
Outer diameter | 43,7 | Length | 75,3 | Operation temperature | 125 |
---|---|---|---|---|---|
Degree of protection (IP) | IP67 | Inflammability class of insulation material acc. with UL94 | HB | Material housing | Plastic |
Position cable feed | Above | Shape | Round | Type of housing | Housing extension |
Corrosion resistant | True | UV resistant | True | With interlocking device | False |