EPIC® SENSOR M8

EPIC® SENSOR M8

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Time-saving assembly with IDC connection technology
· Quick and easy on-site assembly
· For creating of individual cable lengths
· No special tools required for connecting the cables
· Easy connection with proven srew clamp connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22260043
22260044
22260045
22260046
22260120
22260121
22260125
22260126
22260985
22260986
22260993
22260994
22262025
22262026
22262027
22262028
22262110
22262111
22262112
22262113
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSModel Connection type Permitted cable diameter Core cross section Number of poles Material housing Position cable feed Screened

17.07 €

1 Available 5 Days 10Male (plug)-5,00,254PlasticStraightFalse

17.07 €

1 Available 5 Days 10Male (plug)-5,00,54PlasticStraightFalse

17.07 €

1 Available 5 Days 10Female (bus)-5,00,254PlasticStraightFalse

17.07 €

1 Available 5 Days 10Female (bus)-5,00,54PlasticStraightFalse

15.43 €

1 Available 8 Days 10Male (plug)Screw connection5,00,53PlasticStraightFalse

16.52 €

1 Available 5 Days 10Male (plug)Screw connection5,00,54PlasticStraightFalse

15.43 €

1 Available 5 Days 10Female (bus)Screw connection5,00,53PlasticStraightFalse

16.52 €

1 Available 5 Days 10Female (bus)Screw connection5,00,54PlasticStraightFalse

15.12 €

1 Available 5 Days 10Male (plug)-5,00,53PlasticStraightFalse

15.12 €

1 Available 5 Days 10Female (bus)-5,00,53PlasticStraightFalse

15.62 €

1 Available 8 Days 10Male (plug)-5,00,253PlasticStraightFalse

15.62 €

1 Available 5 Days 10Female (bus)-5,00,253PlasticStraightFalse

33.13 €

1 Available 5 Days 10Male (plug)Screw connection5,50,53MetalStraightTrue

33.13 €

1 Available 5 Days 10Female (bus)Screw connection5,50,53MetalStraightTrue

34.38 €

1 Available 8 Days 10Male (plug)Screw connection5,00,54MetalStraightTrue

34.38 €

1 Available 8 Days 10Female (bus)Screw connection5,50,54MetalStraightTrue

23.63 €

1 Available 5 Days 10Male (plug)Screw connection5,00,53PlasticVerticalFalse

25.33 €

1 Available 5 Days 10Male (plug)Screw connection5,00,54PlasticVerticalFalse

23.63 €

1 Available 5 Days 10Female (bus)Screw connection5,00,53PlasticVerticalFalse

25.33 €

1 Available 5 Days 10Female (bus)Screw connection5,00,54PlasticVerticalFalse

Loading...

  1. 1

Basic information

Type of connection socket for actuators and sensors M8

Tech Support