• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

EPIC® SIGNAL M23 D6

EPIC® SIGNAL M23 D6

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® SIGNAL M23 D6
  • EPIC® SIGNAL M23 D6
  • EPIC® SIGNAL M23 D6
  • Volume Discount
EPIC® M23 cable connector signal with coupling nut
Circular connectors for Servo Cables and encoders
Robust metal connector with integrated EMC cable gland

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44420036
44420037
44420038
72044000
72044010
72044020
72044030
72044100
72044110
72044120
72044130
72044200
72044210
72044220
72044230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

10.93 €

5 Available 5 Days 10

10.93 €

5 Available 8 Days 10

10.93 €

5 Available 8 Days 10

10.33 €

5 Available 5 Days 10

9.85 €

20 Available 5 Days 10

9.85 €

20 Available 5 Days 10

10.33 €

5 Available 8 Days 10

10.33 €

5 Available 8 Days 10

9.85 €

20 Available Quote 10

9.85 €

20 Available Quote 10

10.33 €

5 Available 5 Days 10

10.33 €

5 Available 8 Days 10

9.85 €

20 Available 40 Days 10

9.85 €

20 Available 40 Days 10

10.33 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Shape Round Degree of protection (IP), mounted IP68 Type of housing Plug case
Outer diameter 26 Height 58 Operation temperature 125
Material housing Zinc Locking mechanism Other Position cable feed Above
With interlocking device False UV resistant true Corrosion resistant True
Inflammability class of insulation material acc. with UL94 HB

Tech Support