EPIC® SIGNAL M23 G5

EPIC® SIGNAL M23 G5
  • Volume Discount
EPIC® M23 panel base for bore holeCircular connectors for Servo Cables and encoders

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44420044
44420045
44420046
44420047
44420048
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

9.48 €

5 Available 46 Days 10

8.48 €

20 Available 8 Days 10

9.45 €

5 Available 5 Days 10

8.53 €

20 Available Quote 10

9.48 €

5 Available Quote 10

Loading...

  1. 1

Basic information

Shape Round Degree of protection (IP), mounted IP68 Type of housing Housing extension
Outer diameter 25 Width 30 Height 34,6
Length 23 Operation temperature 125 Material housing Zinc
Locking mechanism Other Position cable feed Above With interlocking device False
UV resistant True Corrosion resistant True Inflammability class of insulation material acc. with UL94 HB

Tech Support