EPIC® SIGNAL M23 Inserts 12 pole

EPIC® SIGNAL M23 Inserts 12 pole

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Universal further processing of the M23 inserts through different packaging units Fully assembled with suitable solder contacts or unpopulated for individual assembly with crimp or solder contacts

Application
· Plant engineering
· Apparatus construction
· Measurement and control technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
73002712
73002713
73002714
73002715
73002716
73002717
73002718
73002719
73002720
73002721
73002722
73002723
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnection type Contact type Contact insert without contacts

1.17 €

5 Available 8 Days 10Crimp connectionWithout contactsTrue

1.08 €

20 Available 5 Days 10Crimp connectionWithout contactsTrue

6.37 €

5 Available 5 Days 10Soldering connectionPinFalse

6.05 €

20 Available 5 Days 10Soldering connectionPinFalse

6.15 €

5 Available 5 Days 10Soldering connectionBusFalse

5.92 €

20 Available 8 Days 10Soldering connectionBusFalse

1.17 €

5 Available 5 Days 10Crimp connectionWithout contactsTrue

1.08 €

20 Available 5 Days 10Crimp connectionWithout contactsTrue

6.37 €

5 Available 5 Days 10Soldering connectionPinFalse

6.05 €

20 Available 5 Days 10Soldering connectionPinFalse

6.15 €

5 Available 5 Days 10Soldering connectionBusFalse

5.92 €

20 Available 5 Days 10Soldering connectionBusFalse

Loading...

  1. 1

Basic information

Shape Round Rated current In(A) 7 Rated voltage(V) 100
Diameter plug-in contact 1 Ambient temperature 125 Number of poles 12
Rated surge voltage 1,5 Pollution degree 3 Connectable conductor cross section 1
Material of contact surface Gold Material connector of connector insert Thermoplastic Material of contact insert Plastic
Material contact Brass With protective conductor False Inflammability class of insulation material acc. with UL94 V0
With wire protection True Modular version True Over voltage category III

Tech Support