Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44420120 |
44420121 |
44420122 |
44420123 |
44420124 |
44420125 |
44420126 |
44420127 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact type | |
---|---|---|---|---|---|---|
1.68 € | 5 | Available | 5 Days | 10 | Pin | |
1.45 € | 20 | Available | Quote | 10 | Pin | |
1.68 € | 5 | Available | 8 Days | 10 | Bus | |
1.55 € | 20 | Available | 5 Days | 10 | Bus | |
1.68 € | 5 | Available | 5 Days | 10 | Pin | |
1.45 € | 20 | Available | Quote | 10 | Pin | |
1.68 € | 5 | Available | 8 Days | 10 | Bus | |
1.43 € | 20 | Available | 8 Days | 10 | Bus |
Loading...
Shape | Round | Rated current In(A) | 4 | Rated voltage(V) | 100 |
---|---|---|---|---|---|
Connection type | Crimp connection | Diameter plug-in contact | 1 | Ambient temperature | 125 |
Number of poles | 12 | Rated surge voltage | 1,5 | Pollution degree | 3 |
Connectable conductor cross section | 0.56 | Material of contact surface | Gold | Material connector of connector insert | Thermoplastic |
Material of contact insert | Plastic | Material contact | Brass | With protective conductor | False |
Contact insert without contacts | True | Inflammability class of insulation material acc. with UL94 | V0 | With wire protection | True |
Modular version | True | Over voltage category | III |