Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
73002700 |
73002701 |
73002702 |
73002703 |
73002704 |
73002705 |
73002706 |
73002707 |
73002708 |
73002709 |
73002710 |
73002711 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection type | Contact type | Contact insert without contacts | |
---|---|---|---|---|---|---|---|---|
1.47 € | 5 | Available | 8 Days | 10 | Crimp connection | Without contacts | True | |
1.38 € | 20 | Available | 5 Days | 10 | Crimp connection | Without contacts | True | |
8.98 € | 5 | Available | 5 Days | 10 | Soldering connection | Pin | False | |
8.43 € | 20 | Available | 8 Days | 10 | Soldering connection | Pin | False | |
8.63 € | 5 | Available | 5 Days | 10 | Soldering connection | Bus | False | |
8.07 € | 20 | Available | 8 Days | 10 | Soldering connection | Bus | False | |
1.47 € | 5 | Available | 5 Days | 10 | Crimp connection | Without contacts | True | |
1.38 € | 20 | Available | Quote | 10 | Crimp connection | Without contacts | True | |
8.98 € | 5 | Available | 8 Days | 10 | Soldering connection | Pin | False | |
8.43 € | 20 | Available | 5 Days | 10 | Soldering connection | Pin | False | |
8.63 € | 5 | Available | 8 Days | 10 | Soldering connection | Bus | False | |
7.98 € | 20 | Available | 5 Days | 10 | Soldering connection | Bus | False |
Loading...
Shape | Round | Rated current In(A) | 7 | Rated voltage(V) | 100 |
---|---|---|---|---|---|
Diameter plug-in contact | 1 | Ambient temperature | 125 | Number of poles | 16 |
Rated surge voltage | 1,5 | Pollution degree | 3 | Connectable conductor cross section | 1 |
Material of contact surface | Gold | Material connector of connector insert | Thermoplastic | Material of contact insert | Plastic |
Material contact | Brass | With protective conductor | False | Inflammability class of insulation material acc. with UL94 | V0 |
With wire protection | True | Modular version | True | Over voltage category | III |