EPIC® SIGNAL M23 Inserts 8+1 pole

EPIC® SIGNAL M23 Inserts 8+1 pole

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Universal further processing of the M23 inserts through different packaging units Fully assembled with suitable solder contacts or unpopulated for individual assembly with crimp or solder contacts

Application
· Plant engineering
· Apparatus construction
· Measurement and control technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
73002736
73002737
73002738
73002740
73002741
73002742
73002743
73002744
73002746
73002747
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnection type Contact type Contact insert without contacts

1.38 €

5 Available 5 Days 10Crimp connectionWithout contactsTrue

1.52 €

20 Available 8 Days 10Crimp connectionWithout contactsTrue

6.25 €

5 Available 5 Days 10Soldering connectionPinFalse

6.00 €

5 Available 5 Days 10Soldering connectionBusFalse

5.73 €

20 Available 5 Days 10Soldering connectionBusFalse

1.38 €

5 Available 5 Days 10Crimp connectionWithout contactsTrue

1.32 €

20 Available 8 Days 10Crimp connectionWithout contactsTrue

6.25 €

5 Available 5 Days 10Soldering connectionPinFalse
-

6.00 €

5 Available 5 Days 10Soldering connectionBusFalse
-

5.73 €

20 Available 8 Days 10Soldering connectionBusFalse

Loading...

  1. 1

Basic information

Shape Round Rated current In(A) 7 Rated voltage(V) 150
Diameter plug-in contact 1 Ambient temperature 125 Number of poles 9
Rated surge voltage 2,5 Pollution degree 3 Connectable conductor cross section 1
Material of contact surface Gold Material connector of connector insert Thermoplastic Material of contact insert Plastic
Material contact Brass With protective conductor False Inflammability class of insulation material acc. with UL94 V0
With wire protection True Modular version True Over voltage category II

Tech Support