Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Rated current In(A) | 7.5 | Rated voltage(V) | 60 | Connection type | Soldering connection |
---|---|---|---|---|---|
Degree of protection (IP), mounted | IP67 | Type of housing | Straight | Diameter connector | 27 |
Thread size M | 27 | Ambient temperature | 125 | Operation temperature | 125 |
Pollution degree | 3 | Connectable conductor cross section | 1 | Material housing | Brass |
Material of contact surface | Gold | Material insulation body | Thermoplastic | Material contact | Brass |
With protective conductor | False | Locking mechanism | Gland nut | With interlocking device | True |