EPIC® SOLAR 4Plus F

EPIC® SOLAR 4Plus F
  • Volume Discount
Connector system for weatherproof cabling of photovoltaic systems
4 mm connector system with double hook
For photovoltaic plants up to 1.5kV system voltage
Available 2017

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44428218
44428220
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnectable conductor cross section

0.75 €

100 Available 5 Days 102.5

0.75 €

100 Available 5 Days 106

Loading...

  1. 1

Basic information

Operation temperature 105 Degree of protection (IP), mounted IP68 Rated voltage 1500
Pollution degree 3 Number of plug-in contacts 1 Ambient temperature 105
Material housing Plastic Material of contact surface Tin Material insulation body Thermoplastic
Material contact Brass Locking mechanism Other Inflammability class of insulation material acc. with UL94 V0
With interlocking device True With protective conductor False Contact type Bus
Type of electric connection Crimp connection Type of housing Straight

Tech Support