EPIC® STA 6 Solder termination

EPIC® STA 6 Solder termination

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® STA 6 Solder termination
  • EPIC® STA 6 Solder termination
  • Volume Discount
The insert with solder termination is ideal for use in electronic laboratories or control systems. The temperature range is from -40 to +80 degrees.The proven STA inserts with spring contactsFor reliable signal transmission in harsh environmental conditionsMechanically robust spring contacts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10485200
10487200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAmbient temperature Contact type

3.67 €

10 Available 8 Days 10125Pin

4.42 €

10 Available 5 Days 1080Bus

Loading...

  1. 1

Basic information

Rated current In(A) 10 Rated voltage(V) 24 Type of electric connection Soldering connection
Connectable conductor cross section 1.5 Number of poles 6 Over voltage category III
Pollution degree 2 Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic
Material contact Brass Material of contact insert Plastic Material of contact surface Tin
Contact insert without contacts False Modular version True With protective conductor True
With wire protection True

Tech Support