EPIC® TB-H-BE 16

EPIC® TB-H-BE 16

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® TB-H-BE 16
  • EPIC® TB-H-BE 16
  • Volume Discount
The standard insert is ideal for use in control cabinets, has 16 contacts and can be used, for example, in investment construction.For convenient, clear wiring in control cabinets. Assembly in panel-mount base housings.Plug connection for control cabinets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70314100
70315100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

34.27 €

10 Available Quote 10

34.10 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Rated current In(A) 16 Rated voltage(V) 500 Diameter plug-in contact 2,5
Ambient temperature 125 Connectable conductor cross section 4 Number of poles 16
Over voltage category III Pollution degree 3 Rated surge voltage 6
Inflammability class of insulation material acc. with UL94 V0 Contact type Bus Material connector of connector insert Thermoplastic
Material contact Brass Material of contact insert Plastic Material of contact surface Silver
Contact insert without contacts False Modular version True With protective conductor True
With wire protection True

Tech Support