EPIC® ULTRA H-B 24 TS QB

EPIC® ULTRA H-B 24 TS QB
  • Volume Discount
EPIC® Rectangular connector housing EMC protection, corrosion resistant, UL50E, Nema250
Housing EPIC® ULTRA: for higher functional reliability
EMC protection
Corrosion-resistant
SKINTOP® integrated cable gland

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70250219
70250220
70250221
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

28.42 €

1 Available 5 Days 10

28.60 €

1 Available 5 Days 10

46.18 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 61 Length 119
Width 42 Operation temperature 100 Inflammability class of insulation material acc. with UL94 HB
Housing coating Other Locking mechanism Double locking levers Position cable feed Sideways
Position of the shackle Base unit Material housing Zinc Type of housing Plug case
Corrosion resistant True EMC-version True UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support