ETHERLINE® Cat.5 ARM

ETHERLINE® Cat.5 ARM
  • Volume Discount
Benefits
· Cat 5 performance up to 100 Mbit/s
· Additional protection against electromagnetic interference thanks to double overall screening made of aluminium-laminated foil and copper braided screening with a high degree of coverage (SF/UTP)
· The "Fast Connect" design, including inner sheath and cross separator, significantly reduces the cable assembly time, by eliminating the time-consuming removal of the pair screening It also provides undiminished screening of the core pairs
· With 2-layer steel tape armouring for increased rodent protection
· For transmission of analogue and digital signals in the frequency range up to 100 MHz

Application
· Suitable for direct underground installation outdoors, without protective cable conduit
· For use in the PROFINET network (type C), fixed installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170496/100
2170496/1000
2170496/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

680.25 €

1 Available 10 Days 10100

6,802.57 €

1 Available 10 Days 101000

3,401.28 €

1 Available 5 Days 10500

Loading...

  1. 1

Basic information

Category CAT5 Conductor Size AWG22 No. of Cores 4 Core (4C)
Cable Outer Diameter(mm) 9.0 to 9.9 Color Green NVP value 63
Operating temperature, fix 70 Conductor category Class 2 = stranded Conductor material Cu, bare
Core insulation PE Core identification Colour Low smoke (acc. EN 61034-2) False
Screen over stranding Foil + braiding Screen over stranding element None Stranding element Quad
Outer diameter approx.(mm) 9,8 Number of cores(Core) 4 Colour outer sheath Green
Category 5 Material outer sheath Other

Tech Support