Configure

ETHERLINE® Cat.5e

ETHERLINE® Cat.5e

Mouse over image to enlarge

Part number:

Still undefined. 15 possible part numbers found.
Quantity:

Part number list

Number of items
Related

No. of Cores

Cable Outer Diameter

(mm)

Sheath Material

Diameter conductor

Operating temperature, flexible

Operating temperature, fix

Core insulation

Outer diameter approx.

(mm)

Length

(m)

Number of cores

(Core)

Material outer sheath

RoHS?Minimum order quantity
4 Core (4C)
6.0 to 6.9
-
-
-
80
Polyolefin
6,1
100
4
Other
10
1 pieces
4 Core (4C)
6.0 to 6.9
-
-
-
80
Polyolefin
6,1
1000
4
Other
10
1 pieces
4 Core (4C)
6.0 to 6.9
-
-
-
80
Polyolefin
6,1
500
4
Other
10
1 pieces
4 Core (4C)
6.0 to 6.9
PUR
-
-
80
Polyolefin
6,1
100
4
PUR (Polyurethane)
10
1 pieces
4 Core (4C)
6.0 to 6.9
PUR
-
-
80
Polyolefin
6,1
1000
4
PUR (Polyurethane)
10
1 pieces
4 Core (4C)
6.0 to 6.9
PUR
-
-
80
Polyolefin
6,1
500
4
PUR (Polyurethane)
10
1 pieces
8 Core (8C)
6.0 to 6.9
-
-
-
80
PE
6,3
100
8
Other
10
1 pieces
8 Core (8C)
6.0 to 6.9
-
-
-
80
PE
6,3
1000
8
Other
10
1 pieces
8 Core (8C)
6.0 to 6.9
-
-
-
80
PE
6,3
500
8
Other
10
1 pieces
8 Core (8C)
6.0 to 6.9
PUR
-
-
80
PE
6,3
100
8
PUR (Polyurethane)
10
1 pieces
8 Core (8C)
6.0 to 6.9
PUR
-
-
80
PE
6,3
1000
8
PUR (Polyurethane)
10
1 pieces
8 Core (8C)
6.0 to 6.9
PUR
-
-
80
PE
6,3
500
8
PUR (Polyurethane)
10
1 pieces
8 Core (8C)
8.0 to 8.9
-
0,51
60
60
Foam-Skin-PE
8,3
100
8
Other
10
1 pieces
8 Core (8C)
8.0 to 8.9
-
0,51
60
60
Foam-Skin-PE
8,3
1000
8
Other
10
1 pieces
8 Core (8C)
8.0 to 8.9
-
0,51
60
60
Foam-Skin-PE
8,3
500
8
Other
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
175.76 €
( 209.15 € )
5 working days
1,757.59 €
( 2,091.53 € )
10 working days
878.80 €
( 1,045.77 € )
5 working days
303.45 €
( 361.11 € )
10 working days
3,034.42 €
( 3,610.96 € )
5 working days
1,517.22 €
( 1,805.49 € )
5 working days
195.03 €
( 232.09 € )
5 working days
1,950.26 €
( 2,320.81 € )
5 working days
975.14 €
( 1,160.42 € )
5 working days
302.60 €
( 360.09 € )
5 working days
3,025.93 €
( 3,600.86 € )
8 working days
1,512.97 €
( 1,800.43 € )
5 working days
242.48 €
( 288.55 € )
8 working days
2,424.76 €
( 2,885.46 € )
8 working days
1,212.39 €
( 1,442.74 € )
8 working days

More Information

Basic information

Benefits
· Cat 5e performance up to 100 Mbit/s
· Available as a 4-pair standard cable or as a duplex cable version for reduced cabling effort
· For transmission of analogue and digital signals in the frequency range up to 100 MHz
· Fast information exchange through Ethernet technology\xa0
· Available with PUR outer sheath and LSZH outer sheath

Application
· For structured building cabling according to EN 50173 and ISO/IEC 11801