• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

ETHERLINE® Cat.5e FD

ETHERLINE® Cat.5e FD
  • Volume Discount
Industrial Ethernet cable Cat.5e for high flexible use; PUR (AWM-approval) outer sheath material, design 2 or 4 x2xAWG26/19
Ethernet cable Category 5e, Class D for use in drag chain applications - verified up to 100 MHz
Industrial Ethernet cable
For highly flexible applications
Only for patch cable applications (max. 60 m)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170289/100
2170289/1000
2170289/300
2170289/500
2170489/100
2170489/1000
2170489/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. of Cores Outer diameter approx.
(mm)
Length
(m)
Number of cores
(Core)

367.17 €

1 Available 5 Days 104 Core (4C)6,21004

3,671.65 €

1 Available 5 Days 104 Core (4C)6,210004

1,101.50 €

1 Available 8 Days 104 Core (4C)6,23004

1,835.83 €

1 Available 5 Days 104 Core (4C)6,25004

652.03 €

1 Available 5 Days 108 Core (8C)6,31008

6,520.33 €

1 Available 5 Days 108 Core (8C)6,310008

3,260.16 €

1 Available 5 Days 108 Core (8C)6,35008

Loading...

  1. 1

Basic information

Category CAT5e Conductor Size AWG26 Cable Outer Diameter(mm) 6.0 to 6.9
Color Blue Sheath Material PUR NVP value 65
Operating temperature, fix 80 Conductor category Class 6 = very flexible Conductor material Cu, bare
Core insulation Polyolefin Core identification Colour Low smoke (acc. EN 61034-2) False
Screen over stranding Foil + braiding Screen over stranding element None Stranding element Pairs
Colour outer sheath Blue Category 5E Material outer sheath PUR (Polyurethane)

Tech Support