Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170474/100 |
2170474/1000 |
2170474/500 |
2170475/100 |
2170475/1000 |
2170475/500 |
2170476/100 |
2170476/1000 |
2170476/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Sheath Material | Flame retardant | Length (m) | Material outer sheath | |
---|---|---|---|---|---|---|---|---|---|
533.58 € | 1 | Available | 39 Days | 10 | PVC | In accordance with EN 60332324 | 100 | PVC | |
5,335.77 € | 1 | Available | 8 Days | 10 | PVC | In accordance with EN 60332324 | 1000 | PVC | |
2,667.88 € | 1 | Available | 5 Days | 10 | PVC | In accordance with EN 60332324 | 500 | PVC | |
738.62 € | 1 | Available | 5 Days | 10 | PUR | - | 100 | PUR (Polyurethane) | |
7,386.10 € | 1 | Available | 7 Days | 10 | PUR | - | 1000 | PUR (Polyurethane) | |
3,693.05 € | 1 | Available | 5 Days | 10 | PUR | - | 500 | PUR (Polyurethane) | |
641.43 € | 1 | Available | 8 Days | 10 | - | In accordance with EN 60332324 | 100 | Other | |
6,414.27 € | 1 | Available | 5 Days | 10 | - | In accordance with EN 60332324 | 1000 | Other | |
3,207.13 € | 1 | Available | 5 Days | 10 | - | In accordance with EN 60332324 | 500 | Other |
Loading...
Category | CAT7 | Conductor Size | AWG22 | No. of Cores | 8 Core (8C) |
---|---|---|---|---|---|
Cable Outer Diameter(mm) | 9.0 to 9.9 | Color | Green | NVP value | 79 |
Operating temperature, fix | 80 | Conductor category | Class 1 = solid | Conductor material | Cu, bare |
Core insulation | PE | Core identification | Colour | Low smoke (acc. EN 61034-2) | False |
Screen over stranding | Braiding | Screen over stranding element | Foil | Stranding element | Pairs |
Outer diameter approx.(mm) | 9 | Number of cores(Core) | 8 | Colour outer sheath | Green |
Category | 7 |
Configure
Basic Attributes
Sheath Material
Flame retardant
Length(m)
Material outer sheath
Filter by standard shipping days
Optional Attributes