ETHERLINE® EC FD Cat.5e M12

ETHERLINE® EC FD Cat.5e M12

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Cat 5e performance up to 100 Mbit/s
· The angled shape of the connector is suitable for a space-saving cable outlet
· For transmission of analogue and digital signals in the frequency range up to 100 MHz
· High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP)
· Halogen free core insulation and sheath compound to meet special fire safety requirements
· Cable assembled on one or both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly
· Available with RJ45, M8 or M12D connectors The slim RJ45 connector enables use in devices with a very high port density, while the integrated vibration protection of the M8/M12D connector is useful for applications with shock and vibrations

Application
· Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain
· Also suitable for EtherCAT and EtherNet/IP applications
· The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals
· Compliant with standards for use in buses (fire behaviour test according to UNECE-R 118 for vehicles of category M3 (II and III))
· The PU outer sheath and connectors withstand high mechanical stresses
· Can be used in dry, damp and, especially, harsh and oily spaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2171778
2171779
2171780
2171781
2171782
2171783
2171784
2171785
2171786
2171787
2171788
2171789
2171790
2171791
2171792
2171793
2171794
2171795
2171796
2171797
2171798
2171871
2171872
2171873
2171874
2171875
2171876
2171906
2171907
2171908
2171909
2171910
2171911
2171913
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength Type of connector connection 2 Case connector connection 2 Material connector of connector housing connection 2

36.72 €

1 Available 5 Days 100,5M12IEC 610762101A1 M12DPlastic

37.87 €

1 Available 5 Days 101M12IEC 610762101A1 M12DPlastic

40.29 €

1 Available 5 Days 102M12IEC 610762101A1 M12DPlastic

42.55 €

1 Available 5 Days 103M12IEC 610762101A1 M12DPlastic

47.18 €

1 Available 5 Days 105M12IEC 610762101A1 M12DPlastic

58.78 €

1 Available 5 Days 1010M12IEC 610762101A1 M12DPlastic

81.96 €

1 Available 5 Days 1020M12IEC 610762101A1 M12DPlastic

37.63 €

1 Available 5 Days 100,5M12IEC 610762101A1 M12DPlastic

38.74 €

1 Available 5 Days 101M12IEC 610762101A1 M12DPlastic

41.11 €

1 Available 5 Days 102M12IEC 610762101A1 M12DPlastic

43.38 €

1 Available 5 Days 103M12IEC 610762101A1 M12DPlastic

48.11 €

1 Available 5 Days 105M12IEC 610762101A1 M12DPlastic

59.74 €

1 Available 5 Days 1010M12IEC 610762101A1 M12DPlastic

82.91 €

1 Available 5 Days 1020M12IEC 610762101A1 M12DPlastic

21.54 €

1 Available 5 Days 100,5---

22.77 €

1 Available 5 Days 101---

25.15 €

1 Available 5 Days 102---

27.40 €

1 Available 5 Days 103---

32.06 €

1 Available 5 Days 105---

43.65 €

1 Available 5 Days 1010---

66.83 €

1 Available 5 Days 1020---

23.62 €

1 Available 5 Days 101---

25.96 €

1 Available 5 Days 102---

28.25 €

1 Available 5 Days 103---

32.91 €

1 Available 5 Days 105---

44.60 €

1 Available 5 Days 1010---

67.81 €

1 Available 5 Days 1020---

38.60 €

1 Available 5 Days 100,5M12--

39.64 €

1 Available 5 Days 101M12--

42.05 €

1 Available 5 Days 102M12--

44.33 €

1 Available 5 Days 103M12--

48.98 €

1 Available 5 Days 105M12--

60.57 €

1 Available 5 Days 1010M12--

83.86 €

1 Available 5 Days 1020M12--

Loading...

  1. 1

Basic information

AWG-size 26 Case connector connection 1 IEC 61076-2-101-A1 M12-D Degree of protection (IP) IP67
NVP value 67 Cable construction 1x4 Type of connector connection 1 M12
Category 5E Pin assignment 1:1 Colour outer sheath Green
Colour anti-kink sleeve Black Material connector of connector housing connection 1 Plastic Cable type SF/UTP
Anti-kink sleeve Moulded-on Suitable for cable guide chain True

Tech Support