ETHERLINE® EC FD Cat.5e M12F

ETHERLINE® EC FD Cat.5e M12F

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Cat 5e performance up to 100 Mbit/s
· The angled shape of the connector is suitable for a space-saving cable outlet
· For transmission of analogue and digital signals in the frequency range up to 100 MHz
· High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP)
· Halogen free core insulation and sheath compound to meet special fire safety requirements
· Cable assembled on one or both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly
· Available with RJ45, M8 or M12D connectors The slim RJ45 connector enables use in devices with a very high port density, while the integrated vibration protection of the M8/M12D connector is useful for applications with shock and vibrations

Application
· Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain
· Also suitable for EtherCAT and EtherNet/IP applications
· The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals
· Compliant with standards for use in buses (fire behaviour test according to UNECE-R 118 for vehicles of category M3 (II and III))
· The PU outer sheath and connectors withstand high mechanical stresses
· Can be used in dry, damp and, especially, harsh and oily spaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2171736
2171737
2171738
2171739
2171740
2171741
2171742
2171743
2171744
2171745
2171746
2171747
2171748
2171749
2171915
2171916
2171917
2171918
2171919
2171920
2171921
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength Case connector connection 2 Material connector of connector housing connection 2

50.15 €

1 Available 5 Days 100,5IEC 610762101A1 M12DPlastic

51.33 €

1 Available 5 Days 101IEC 610762101A1 M12DPlastic

53.70 €

1 Available 5 Days 102IEC 610762101A1 M12DPlastic

55.97 €

1 Available 5 Days 103IEC 610762101A1 M12DPlastic

60.72 €

1 Available 5 Days 105IEC 610762101A1 M12DPlastic

72.37 €

1 Available 5 Days 1010IEC 610762101A1 M12DPlastic

95.51 €

1 Available 5 Days 1020IEC 610762101A1 M12DPlastic

51.32 €

1 Available 5 Days 100,5IEC 610762101A1 M12DPlastic

52.52 €

1 Available 5 Days 101IEC 610762101A1 M12DPlastic

54.90 €

1 Available 5 Days 102IEC 610762101A1 M12DPlastic

99,999.00 €

1 5 Days 103IEC 610762101A1 M12DPlastic

61.89 €

1 Available 5 Days 105IEC 610762101A1 M12DPlastic

73.56 €

1 Available 5 Days 1010IEC 610762101A1 M12DPlastic

-

1 Quote 1020IEC 610762101A1 M12DPlastic

53.02 €

1 Available 5 Days 100,5IEC 610762101A1 M12DPlastic

54.05 €

1 Available 5 Days 101--

56.54 €

1 Available 5 Days 102IEC 610762101A1 M12DPlastic

99,999.00 €

1 5 Days 103IEC 610762101A1 M12DPlastic

63.44 €

1 Available 5 Days 105--

75.10 €

1 Available 5 Days 1010IEC 610762101A1 M12DPlastic

98.38 €

1 Available 5 Days 1020IEC 610762101A1 M12DPlastic

Loading...

  1. 1

Basic information

AWG-size 26 Case connector connection 1 IEC 61076-2-101-A1 M12-D Degree of protection (IP) IP67
NVP value 67 Cable construction 1x4 Type of connector connection 1 M12
Type of connector connection 2 M12 Category 5E Pin assignment 1:1
Colour outer sheath Green Colour anti-kink sleeve Black Material connector of connector housing connection 1 Plastic
Cable type SF/UTP Anti-kink sleeve Moulded-on Suitable for cable guide chain True

Tech Support