ETHERLINE® EC FD Cat.5e M8

ETHERLINE® EC FD Cat.5e M8
  • Volume Discount
Industrial Ethernet Patchcord, EtherCat, Cat.5e, plug M8, PUR, for drag chain applications
Industrial Ethernet EC Patchcord M8
Suitable for drag chains
Additional variants are available atwww.lappgroup.com/assemblyfinderor on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2171700
2171701
2171702
2171703
2171704
2171705
2171706
2171707
2171708
2171709
2171710
2171711
2171712
2171713
2171714
2171715
2171716
2171717
2171718
2171719
2171720
2171721
2171722
2171723
2171724
2171725
2171726
2171727
2171728
2171729
2171730
2171731
2171732
2171733
2171734
2171735
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength Type of connector connection 2 Case connector connection 2 Material connector of connector housing connection 2

36.12 €

1 Available 5 Days 100,5OtherOtherPlastic

37.16 €

1 Available 32 Days 101OtherOtherPlastic

39.50 €

1 Available 5 Days 102OtherOtherPlastic

-

1 Quote 103OtherOtherPlastic

46.43 €

1 Available 32 Days 105OtherOtherPlastic

-

1 Quote 107OtherOtherPlastic

57.88 €

1 Available 5 Days 1010OtherOtherPlastic

68.00 €

1 Available 32 Days 1015OtherOtherPlastic

80.87 €

1 Quote 1020OtherOtherPlastic

21.52 €

1 Available 32 Days 100,5---

99,999.00 €

1 32 Days 101---

-

1 Quote 102---

27.22 €

1 Available 5 Days 103---

31.81 €

1 Available 32 Days 105---

36.42 €

1 Quote 107---

43.35 €

1 Available 5 Days 1010---

53.80 €

1 Available Quote 1015---

66.34 €

1 Quote 1020---

-

1 Quote 100,5OtherOtherPlastic

99,999.00 €

1 32 Days 101OtherOtherPlastic

-

1 Quote 102OtherOtherPlastic

-

1 Quote 103OtherOtherPlastic

48.75 €

1 Available 5 Days 105OtherOtherPlastic

54.50 €

1 Quote 107OtherOtherPlastic

61.45 €

1 Quote 1010OtherOtherPlastic

73.12 €

1 Quote 1015OtherOtherPlastic

84.32 €

1 Quote 1020OtherOtherPlastic

25.00 €

1 Quote 100,5---

-

1 Quote 101---

28.54 €

1 Quote 102---

30.77 €

1 Quote 103---

35.38 €

1 Quote 105---

39.87 €

1 Quote 107---

46.92 €

1 Quote 1010---

58.48 €

1 Quote 1015---

69.80 €

1 Quote 1020---

Loading...

  1. 1

Basic information

AWG-size 26 Case connector connection 1 Other Degree of protection (IP) IP67
NVP value 67 Cable construction 1x4 Type of connector connection 1 Other
Category 5E Pin assignment 1:1 Colour outer sheath Green
Colour anti-kink sleeve Black Material connector of connector housing connection 1 Plastic Cable type SF/UTP
Anti-kink sleeve Moulded-on Suitable for cable guide chain True

Tech Support