Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2171757 |
2171758 |
2171759 |
2171760 |
2171761 |
2171762 |
2171763 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length | |
---|---|---|---|---|---|---|
32.61 € | 1 | Quote | 10 | 0,5 | ||
33.81 € | 1 | Available | Quote | 10 | 1 | |
36.17 € | 1 | Available | 5 Days | 10 | 2 | |
38.42 € | 1 | Available | 32 Days | 10 | 3 | |
43.00 € | 1 | Available | 32 Days | 10 | 5 | |
54.53 € | 1 | Available | 5 Days | 10 | 10 | |
77.40 € | 1 | Available | 32 Days | 10 | 20 |
Loading...
AWG-size | 26 | Case connector connection 1 | Other | Degree of protection (IP) | IP67 |
---|---|---|---|---|---|
NVP value | 67 | Cable construction | 1x4 | Type of connector connection 1 | Other |
Type of connector connection 2 | RJ45 8(4) | Category | 5E | Pin assignment | 1:1 |
Colour outer sheath | Green | Colour anti-kink sleeve | Black | Material connector of connector housing connection 1 | Plastic |
Cable type | SF/UTP | Anti-kink sleeve | Moulded-on | Locking lever | True |
Suitable for cable guide chain | True |