ETHERLINE® FD CAT.6A

ETHERLINE® FD CAT.6A

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP)
· For transmission of analogue and digital signals in the frequency range up to 500 MHz
· Available with robust PVC or abrasion-resistant PU outer sheath
· Cat 6A performance up to 10 Gbit/s
· Power over Ethernet-capable cable for simultaneous power and data supply of smaller network components with low energy requirements (eg IP cameras, wireless access points)
· UL/CSA certification according to technical data enables the product to be used in the North American market
· Successfully tested for over 25 million bending cycles in cable chains
· Variant “P” with PU outer sheath is halogen free to meet special fire protection requirements

Application
· Also suitable for EtherCAT and EtherNet/IP applications
· Can be used in dry and damp environments
· For highly flexible, continuously flexing use in moving machine parts and in the cable chain in the PROFINET network (type C)
· Variant “P” with PU outer sheath is suitable for outdoor use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170484/500
2170485/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSheath Material Material outer sheath

3,321.92 €

1 Available 5 Days 10PURPUR (Polyurethane)

2,916.42 €

1 Available 5 Days 10PVCPVC

Loading...

  1. 1

Basic information

Category CAT6A Conductor Size AWG24 No. of Cores 8 Core (8C)
Cable Outer Diameter(mm) 9.0 to 9.9 Color Green Operating temperature, flexible 70
Operating temperature, fix 80 Conductor category Class 2 = stranded Conductor material Cu, tinned
Core insulation Polyolefin Core identification Colour Low smoke (acc. EN 61034-2) False
Screen over stranding Foil + braiding Screen over stranding element Foil Stranding element Pairs
Outer diameter approx.(mm) 9 Length(m) 500 Number of cores(Core) 8
Colour outer sheath Green Category 6A (IEC)

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support