Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2171073 |
2171074 |
2171075 |
2171076 |
2171077 |
2171078 |
2171079 |
2171080 |
2171081 |
2171082 |
2171083 |
2171084 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length | Type of connector connection 2 | Case connector connection 2 | Material connector of connector housing connection 2 | |
---|---|---|---|---|---|---|---|---|---|
33.55 € | 1 | Available | 5 Days | 10 | 1 | M12 | IEC 610762101A1 M12D | Plastic | |
34.86 € | 1 | Available | 5 Days | 10 | 2 | M12 | IEC 610762101A1 M12D | Plastic | |
36.05 € | 1 | Available | 5 Days | 10 | 3 | M12 | IEC 610762101A1 M12D | Plastic | |
38.58 € | 1 | Available | 5 Days | 10 | 5 | M12 | IEC 610762101A1 M12D | Plastic | |
44.95 € | 1 | Available | 5 Days | 10 | 10 | M12 | IEC 610762101A1 M12D | Plastic | |
57.45 € | 1 | Available | 32 Days | 10 | 20 | M12 | IEC 610762101A1 M12D | Plastic | |
19.75 € | 1 | Available | 5 Days | 10 | 1 | - | - | - | |
21.07 € | 1 | Available | 5 Days | 10 | 2 | - | - | - | |
22.30 € | 1 | Available | 5 Days | 10 | 3 | - | - | - | |
24.80 € | 1 | Available | 5 Days | 10 | 5 | - | - | - | |
31.17 € | 1 | Available | 5 Days | 10 | 10 | - | - | - | |
43.64 € | 1 | Available | 8 Days | 10 | 20 | - | - | - |
Loading...
AWG-size | 26 | Case connector connection 1 | IEC 61076-2-101-A1 M12-D | Degree of protection (IP) | IP67 |
---|---|---|---|---|---|
NVP value | 77 | Cable construction | 2x2 | Type of connector connection 1 | M12 |
Category | 5E | Pin assignment | 1:1 | Colour outer sheath | Blue |
Colour anti-kink sleeve | Black | Material connector of connector housing connection 1 | Plastic | Cable type | SF/UTP |
Anti-kink sleeve | Moulded-on | Suitable for cable guide chain | False |
Configure
Basic Attributes
Length
Type of connector connection 2
Case connector connection 2
Material connector of connector housing connection 2
Filter by standard shipping days
Optional Attributes