ETHERLINE® LAN FLEX

ETHERLINE® LAN FLEX
  • Volume Discount
The LAN cable has good flexibility and can be installed easily in restricted spaces. The cable is suitable for connection in control cabinets. Data cable for patchcable applications
Only for patch cable applications (max. 60 m)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170127/100
2170127/1000
2170127/500
2170129/100
2170129/1000
2170129/500
2170139/100
2170139/1000
2170139/500
2170142/100
2170142/1000
2170142/500
2170144/100
2170144/1000
2170144/500
2170172/50
2170172/100
2170172/1000
2170172/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCategory Conductor Size No. of Cores Cable Outer Diameter
(mm)
Color Sheath Material Diameter conductor NVP value Operating temperature, flexible Operating temperature, fix Conductor category Conductor material Core insulation Core identification Flame retardant Halogen free (acc. EN 50267-2-2) Screen over stranding Screen over stranding element Stranding element Outer diameter approx.
(mm)
Length
(m)
Number of cores
(Core)
Colour outer sheath Category Material outer sheath

98.68 €

1 Available 5 Days 10CAT5eAWG248 Core (8C)5.0 to 5.9[Gray / Light Gray] GrayPVC0,14766050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 6033212FalseNoneFoilPairs5,61008Grey5EPVC

986.80 €

1 Available 5 Days 10CAT5eAWG248 Core (8C)5.0 to 5.9[Gray / Light Gray] GrayPVC0,14766050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 6033212FalseNoneFoilPairs5,610008Grey5EPVC

493.40 €

1 Available 5 Days 10CAT5eAWG248 Core (8C)5.0 to 5.9[Gray / Light Gray] GrayPVC0,14766050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 6033212FalseNoneFoilPairs5,65008Grey5EPVC

146.15 €

1 Available 5 Days 10CAT5eAWG248 Core (8C)6.0 to 6.9[Gray / Light Gray] GrayPVC0,14676050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 6033212FalseNoneFoil + braidingPairs61008Grey5EPVC

1,461.59 €

1 Available 5 Days 10CAT5eAWG248 Core (8C)6.0 to 6.9[Gray / Light Gray] GrayPVC0,14676050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 6033212FalseNoneFoil + braidingPairs610008Grey5EPVC

730.78 €

1 Available 5 Days 10CAT5eAWG248 Core (8C)6.0 to 6.9[Gray / Light Gray] GrayPVC0,14676050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 6033212FalseNoneFoil + braidingPairs65008Grey5EPVC

154.72 €

1 Available 5 Days 10CAT5eAWG248 Core (8C)6.0 to 6.9[Gray / Light Gray] Gray-0,14676050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 60332324TrueNoneFoil + braidingPairs61008Grey5EOther

1,547.25 €

1 Available 10 Days 10CAT5eAWG248 Core (8C)6.0 to 6.9[Gray / Light Gray] Gray-0,14676050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 60332324TrueNoneFoil + braidingPairs610008Grey5EOther

773.62 €

1 Available 5 Days 10CAT5eAWG248 Core (8C)6.0 to 6.9[Gray / Light Gray] Gray-0,14676050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 60332324TrueNoneFoil + braidingPairs65008Grey5EOther

180.97 €

1 Available 7 Days 10--------------------100----

1,809.70 €

1 Available 7 Days 10--------------------1000----

904.85 €

1 Available 7 Days 10--------------------500----

171.92 €

1 Available 7 Days 10CAT7AWG248 Core (8C)6.0 to 6.9[Gray / Light Gray] GrayPVC0,14786050Class 5 = flexibleCu, bareFoam-Skin-PEColourIn accordance with EN 6033212FalseFoilBraidingPairs6,51008Grey7PVC

1,719.25 €

1 Available 5 Days 10CAT7AWG248 Core (8C)6.0 to 6.9[Gray / Light Gray] GrayPVC0,14786050Class 5 = flexibleCu, bareFoam-Skin-PEColourIn accordance with EN 6033212FalseFoilBraidingPairs6,510008Grey7PVC

859.62 €

1 Available 5 Days 10CAT7AWG248 Core (8C)6.0 to 6.9[Gray / Light Gray] GrayPVC0,14786050Class 5 = flexibleCu, bareFoam-Skin-PEColourIn accordance with EN 6033212FalseFoilBraidingPairs6,55008Grey7PVC

58.48 €

1 Available 10 Days 10CAT5eAWG248 Core (8C)5.0 to 5.9[Gray / Light Gray] Gray-0,14676050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 6033212TrueNoneFoilPairs5,6508Grey5EOther

116.97 €

1 Available 10 Days 10CAT5eAWG248 Core (8C)5.0 to 5.9[Gray / Light Gray] Gray-0,14676050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 6033212TrueNoneFoilPairs5,61008Grey5EOther

1,169.63 €

1 Available 10 Days 10CAT5eAWG248 Core (8C)5.0 to 5.9[Gray / Light Gray] Gray-0,14676050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 6033212TrueNoneFoilPairs5,610008Grey5EOther

584.82 €

1 Available 5 Days 10CAT5eAWG248 Core (8C)5.0 to 5.9[Gray / Light Gray] Gray-0,14676050Class 5 = flexibleCu, bareFoam PEColourIn accordance with EN 6033212TrueNoneFoilPairs5,65008Grey5EOther

Loading...

  1. 1

Tech Support