Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170889/100 |
2170889/1000 |
2170889/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|---|
1,989.57 € | 1 | Available | 5 Days | 10 | 100 | ||
19,895.73 € | 1 | Available | 60 Days | 10 | 1000 | ||
9,947.87 € | 1 | Available | 5 Days | 10 | 500 |
Loading...
Category | CAT5 | Conductor Size | AWG22 | No. of Cores | 4 Core (4C) |
---|---|---|---|---|---|
Cable Outer Diameter(mm) | 6.0 to 6.9 | Color | Green | Operating temperature, fix | 70 |
Conductor category | Class 2 = stranded | Conductor material | Cu, tinned | Core insulation | Polypropylene |
Core identification | Colour | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Foil + braiding |
Screen over stranding element | None | Stranding element | Quad | Outer diameter approx.(mm) | 6,5 |
Number of cores(Core) | 4 | Colour outer sheath | Green | Category | 5 |
Material outer sheath | Other |