ETHERLINE® P Flex Cat.5e RJ45

ETHERLINE® P Flex Cat.5e RJ45

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Cat 5e performance up to 100 Mbit/s
· The angled shape of the connector is suitable for a space-saving cable outlet
· Fast information exchange through Ethernet technology\xa0
· Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection
· Also available as a cable assembled on both sides to save time during installation
· Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP)
· The integrated vibration protection of the connector makes it resistant to shocks and vibrations

Application
· Also suitable for EtherCAT and EtherNet/IP applications
· The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals
· Can be used in dry and damp rooms
· The PU outer sheath and connectors withstand high mechanical stresses

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2171115
2171116
2171117
2171118
2171119
2171120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength

31.02 €

1 Available 5 Days 101

33.12 €

1 Available 5 Days 102

35.02 €

1 Available 5 Days 103

39.17 €

1 Available 5 Days 105

48.98 €

1 Available 5 Days 1010

69.02 €

1 Available 5 Days 1020

Loading...

  1. 1

Basic information

AWG-size 26 Degree of protection (IP) IP20 NVP value 77
Cable construction 2x2 Type of connector connection 1 RJ45 8(4) Type of connector connection 2 RJ45 8(4)
Category 5E Pin assignment 1:1 Colour outer sheath Blue
Colour anti-kink sleeve Black Cable type SF/UTP Anti-kink sleeve Moulded-on
Locking lever True Suitable for cable guide chain False

Tech Support