ETHERLINE® PN Cat.5

ETHERLINE® PN Cat.5
  • Volume Discount
Benefits
· Cat 5 performance up to 100 Mbit/s
· UL certification according to technical data enables the product to be used on the North American market
· Fast information exchange through Ethernet technology\xa0
· High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP)
· FC variants with Fast Connect cable design for easier assembly

Application
· Suitable for medium mechanical stress
· Also suitable for EtherCAT and EtherNet/IP applications
· TRAY ER PN Y FC variant for open installation in cable trays without protective cable conduit
· Can be used in dry and damp environments
· Variant "YY" is suitable for outdoor use, subject to the temperature range
· For fixed installation in the PROFINET network (type A), due to solid conductor design
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170879/100
2170879/1000
2170879/500
2170891/50
2170891/100
2170891/1000
2170891/300
2170891/500
2170893/100
2170893/1000
2170893/300
2170893/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCategory NVP value Operating temperature, fix Conductor category Core insulation Flame retardant Outer diameter approx.
(mm)
Length
(m)
Category
-

329.25 €

1 Available 8 Days 10CAT56380Class 2 = strandedPolyolefinIn accordance with EN 603323246,51005
-

3,292.48 €

1 Available 5 Days 10CAT56380Class 2 = strandedPolyolefinIn accordance with EN 603323246,510005
-

1,646.23 €

1 Available 5 Days 10CAT56380Class 2 = strandedPolyolefinIn accordance with EN 603323246,55005
-

113.33 €

1 Available Quote 10CAT5e6670Class 1 = solidPE-6,3505E

306.98 €

1 Available 5 Days 10CAT5e6670Class 1 = solidPE-6,31005E

3,069.91 €

1 Available 5 Days 10CAT5e6670Class 1 = solidPE-6,310005E

920.96 €

1 Available 5 Days 10CAT5e6670Class 1 = solidPE-6,33005E

1,534.95 €

1 Available 5 Days 10CAT5e6670Class 1 = solidPE-6,35005E

392.08 €

1 Available 5 Days 10CAT56380Class 1 = solidPE-6,51005

3,920.91 €

1 Available 5 Days 10CAT56380Class 1 = solidPE-6,510005

1,176.26 €

1 Available 5 Days 10CAT56380Class 1 = solidPE-6,53005

1,960.45 €

1 Available 5 Days 10CAT56380Class 1 = solidPE-6,55005

Loading...

  1. 1

Basic information

Conductor Size AWG22 No. of Cores 4 Core (4C) Cable Outer Diameter(mm) 6.0 to 6.9
Color Green Sheath Material PVC Conductor material Cu, bare
Core identification Colour Low smoke (acc. EN 61034-2) False Screen over stranding Foil + braiding
Screen over stranding element None Stranding element Quad Number of cores(Core) 4
Colour outer sheath Green Material outer sheath PVC

Tech Support