Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170894/100 |
2170894/1000 |
2170894/300 |
2170894/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|
391.64 € | 1 | Available | 5 Days | 10 | 100 | |
3,916.40 € | 1 | Available | 5 Days | 10 | 1000 | |
1,174.92 € | 1 | Available | 5 Days | 10 | 300 | |
1,958.20 € | 1 | Available | 5 Days | 10 | 500 |
Loading...
Category | CAT5 | Conductor Size | AWG22 | No. of Cores | 4 Core (4C) |
---|---|---|---|---|---|
Cable Outer Diameter(mm) | 6.0 to 6.9 | Color | Green | Sheath Material | PUR |
NVP value | 67 | Operating temperature, fix | 70 | Conductor category | Class 2 = stranded |
Conductor material | Cu, tinned | Core insulation | PE | Core identification | Colour |
Low smoke (acc. EN 61034-2) | False | Screen over stranding | Foil + braiding | Screen over stranding element | None |
Stranding element | Quad | Outer diameter approx.(mm) | 6,5 | Number of cores(Core) | 4 |
Colour outer sheath | Green | Category | 5 | Material outer sheath | PUR (Polyurethane) |