Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2171049 |
2171050 |
2171051 |
2171052 |
2171053 |
2171054 |
2171055 |
2171056 |
2171057 |
2171058 |
2171059 |
2171060 |
2171061 |
2171062 |
2171063 |
2171064 |
2171065 |
2171066 |
2171067 |
2171068 |
2171069 |
2171070 |
2171071 |
2171072 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length | Type of connector connection 2 | Case connector connection 2 | Material connector of connector housing connection 2 | |
---|---|---|---|---|---|---|---|---|---|
36.34 € | 1 | Available | 5 Days | 10 | 1 | M12 | IEC 610762101A1 M12D | Plastic | |
39.75 € | 1 | Available | 5 Days | 10 | 2 | M12 | IEC 610762101A1 M12D | Plastic | |
43.05 € | 1 | Available | 5 Days | 10 | 3 | M12 | IEC 610762101A1 M12D | Plastic | |
49.80 € | 1 | Available | 5 Days | 10 | 5 | M12 | IEC 610762101A1 M12D | Plastic | |
66.47 € | 1 | Available | 5 Days | 10 | 10 | M12 | IEC 610762101A1 M12D | Plastic | |
99.68 € | 1 | Available | 5 Days | 10 | 20 | M12 | IEC 610762101A1 M12D | Plastic | |
21.80 € | 1 | Available | 5 Days | 10 | 1 | - | - | - | |
25.77 € | 1 | Available | 8 Days | 10 | 2 | - | - | - | |
28.90 € | 1 | Available | 8 Days | 10 | 3 | - | - | - | |
35.65 € | 1 | Available | 5 Days | 10 | 5 | - | - | - | |
52.38 € | 1 | Available | 5 Days | 10 | 10 | - | - | - | |
85.53 € | 1 | Available | 5 Days | 10 | 20 | - | - | - | |
37.25 € | 1 | Available | 5 Days | 10 | 1 | M12 | IEC 610762101A1 M12D | Plastic | |
40.67 € | 1 | Available | 5 Days | 10 | 2 | M12 | IEC 610762101A1 M12D | Plastic | |
43.96 € | 1 | Available | 5 Days | 10 | 3 | M12 | IEC 610762101A1 M12D | Plastic | |
50.58 € | 1 | Available | 5 Days | 10 | 5 | M12 | IEC 610762101A1 M12D | Plastic | |
67.28 € | 1 | Available | 5 Days | 10 | 10 | M12 | IEC 610762101A1 M12D | Plastic | |
100.58 € | 1 | Available | 5 Days | 10 | 20 | M12 | IEC 610762101A1 M12D | Plastic | |
23.11 € | 1 | Available | 5 Days | 10 | 1 | - | - | - | |
26.55 € | 1 | Available | 5 Days | 10 | 2 | - | - | - | |
29.81 € | 1 | Available | 5 Days | 10 | 3 | - | - | - | |
36.56 € | 1 | Available | 5 Days | 10 | 5 | - | - | - | |
53.20 € | 1 | Available | 5 Days | 10 | 10 | - | - | - | |
86.43 € | 1 | Available | 5 Days | 10 | 20 | - | - | - |
Loading...
AWG-size | 22 | Case connector connection 1 | IEC 61076-2-101-A1 M12-D | Degree of protection (IP) | IP67 |
---|---|---|---|---|---|
NVP value | 67 | Cable construction | 1x4 | Type of connector connection 1 | M12 |
Category | 5 | Pin assignment | 1:1 | Colour outer sheath | Green |
Colour anti-kink sleeve | Black | Material connector of connector housing connection 1 | Plastic | Cable type | SF/UTP |
Anti-kink sleeve | Moulded-on | Suitable for cable guide chain | True |
Configure