ETHERLINE® PN FD Cat.5 M12-RJ45

ETHERLINE® PN FD Cat.5 M12-RJ45

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Cat 5 performance up to 100 Mbit/s
· The angled shape of the connector is suitable for a space-saving cable outlet
· Fast information exchange through Ethernet technology\xa0
· Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection
· High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP)
· Also available as a cable assembled on both sides to save time during installation
· The integrated vibration protection of the connector makes it resistant to shocks and vibrations

Application
· Also suitable for EtherCAT and EtherNet/IP applications
· The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals
· Can be used in dry and damp rooms
· The PU outer sheath and connectors withstand high mechanical stresses
· For fixed installation in the PROFINET network (type C)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2171264
2171265
2171266
2171267
2171268
2171269
2171270
2171271
2171272
2171273
2171274
2171275
2171276
2171277
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength

30.98 €

1 Available 5 Days 100,5

32.48 €

1 Available 5 Days 101

35.95 €

1 Available 5 Days 102

39.28 €

1 Available 5 Days 103

46.03 €

1 Available 5 Days 105

62.90 €

1 Available 8 Days 1010

96.41 €

1 Available 5 Days 1020

31.75 €

1 Available 5 Days 100,5

33.40 €

1 Available 5 Days 101

36.85 €

1 Available 5 Days 102

40.18 €

1 Available 5 Days 103

46.93 €

1 Available 5 Days 105

63.70 €

1 Available 5 Days 1010

97.35 €

1 Available 5 Days 1020

Loading...

  1. 1

Basic information

AWG-size 22 Case connector connection 1 IEC 61076-2-101-A1 M12-D Degree of protection (IP) IP67
NVP value 67 Cable construction 1x4 Type of connector connection 1 M12
Type of connector connection 2 RJ45 8(4) Category 5 Pin assignment 1:1
Colour outer sheath Green Colour anti-kink sleeve Black Material connector of connector housing connection 1 Plastic
Cable type SF/UTP Anti-kink sleeve Moulded-on Locking lever True
Suitable for cable guide chain True

Tech Support