• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

ETHERLINE® PN FD Cat.5 RJ45

ETHERLINE® PN FD Cat.5 RJ45
  • Volume Discount
Industrial Ethernet Patchcord, Profinet Type C, Cat.5, plug RJ45, PUR, for drag chain
PROFINET Patchcord RJ45
For PROFINET applications
Additional variants are available atwww.lappgroup.com/assemblyfinderor on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2171278
2171279
2171280
2171281
2171282
2171283
2171284
2171285
2171286
2171287
2171288
2171289
2171290
2171291
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength Type of connector connection 2

32.28 €

1 Available 5 Days 100,5RJ45 8(4)

33.94 €

1 Available 5 Days 101RJ45 8(4)

37.39 €

1 Available 5 Days 102RJ45 8(4)

40.63 €

1 Available 8 Days 103RJ45 8(4)

47.40 €

1 Available 5 Days 105RJ45 8(4)

64.21 €

1 Available 5 Days 1010RJ45 8(4)

97.67 €

1 Available 8 Days 1020RJ45 8(4)

20.28 €

1 Available 5 Days 100,5-

22.41 €

1 Available 5 Days 101-

25.84 €

1 Available 5 Days 102-

29.15 €

1 Available 5 Days 103-

35.86 €

1 Available 5 Days 105-

52.69 €

1 Available 5 Days 1010-

86.13 €

1 Available 5 Days 1020-

Loading...

  1. 1

Basic information

AWG-size 22 Degree of protection (IP) IP20 NVP value 67
Cable construction 1x4 Type of connector connection 1 RJ45 8(4) Category 5
Pin assignment 1:1 Colour outer sheath Green Colour anti-kink sleeve Black
Cable type SF/UTP Anti-kink sleeve Moulded-on Locking lever True
Suitable for cable guide chain True

Tech Support